860636779-WP | POLE MOUNT FOR POLE TOPS, WOOD, 8"-14" DIAMETER
Supports the CommScope Pole Top Products
Features and Benefits
-Allows for leveling
-Concealment options available depending on pole diameter
-Concealment options available depending on pole diameter
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Wood poles |
Packaging and Weights
Weight (unloaded) | 22.680 kg | 50 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Wood poles |
Packaging and Weights
Weight (unloaded) | 22.680 kg | 50 lb |
Documentation & Downloads
Engineering Drawing
Product Specification
Warranty
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse