860636943-12 | EMBEDDED POLE FOR COMMSCOPE 8" DIAMETER POLES
EMBEDDED POLE FOR COMMSCOPE 8" DIAMETER POLES
Features and Benefits
Includes hardware to attach to pole shaft
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 3657.600 mm | 144 in |
Pole Height Options | 3.658 m | 12 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Pole Diameter | 219.075 mm | 8.625 in |
Material Specifications
Material Type | Galvanized steel |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 3657.600 mm | 144 in |
Pole Height Options | 3.658 m | 12 ft |
Mounting Bolt Circle Diameter | 406.400 mm | 16 in |
Pole Diameter | 219.075 mm | 8.625 in |
Material Specifications
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse