860660194-WP1 | POLE MOUNT FOR POLE TOPS, WOOD, FOUR LEG 8"-14"
Mount for CommScope Pole Top products on top of a wood pole 8"-14" diameter
Specifications
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Dimensions
Height | 468.376 mm | 18.44 in |
Width | 485.140 mm | 19.1 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Dimensions
Height | 468.376 mm | 18.44 in |
Width | 485.140 mm | 19.1 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse