760244305 | FD-N012A-0450F
Base Product: FD
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Cable Assembly, 12 SC/UPC to Stub, 12-fiber, 450 Feet
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FD | 
General Specifications
| Cable Type | Dielectric - Flat | 
| Connector A, quantity | 12 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Construction Type | Breakout, armored | 
| Interface, Connector A | SC/UPC | 
| Interface Feature, connector A | Male | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 12 | 
Dimensions
| Cable Assembly Length | 137.16 m | 450 ft | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in | 
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor, buried | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | IEC 60529:2001, IP68 | Telcordia GR-326 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | Fiber drop cable assembly | 
| Product Series | FD | 
General Specifications
| Cable Type | Dielectric - Flat | 
| Connector A, quantity | 12 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Construction Type | Breakout, armored | 
| Interface, Connector A | SC/UPC | 
| Interface Feature, connector A | Male | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Black | 
| Total Fibers, quantity | 12 | 
Dimensions
| Cable Assembly Length | 137.16 m | 450 ft | 
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in | 
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | G.657.A2, TeraSPEED® | 
| Insertion Loss, maximum, connector A | 0.4 dB | 
| Return Loss, minimum, connector A | 65 dB | 
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable | 
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
| Environmental Space | Outdoor, buried | 
| Jacket UV Resistance | UV stabilized | 
| Qualification Standards | IEC 60529:2001, IP68 | Telcordia GR-326 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    