64512048-31 | 6451 2 048-31
- Available in:
- Australia/New Zealand
- EMEA
HighBand® Cable Assembly, 8-20 1/2 pair, 3 m
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | 1-pair plug |
Interface, Connector B | 1-pair plug |
Pairs, quantity | 1 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper patch cord |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
ANSI/TIA Category | 6 |
Interface, Connector A | 1-pair plug |
Interface, Connector B | 1-pair plug |
Pairs, quantity | 1 |
Dimensions
Cord Length | 3 m | 9.843 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse