Warning Icon
This product was discontinued on: December 17, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • CO1G5G2
    HighBand® Cat6A Patch Cord, Front Facing to RJ45 Plug

TP6ATB-GY15

  • Available in:
  • Australia/New Zealand
  • Latin America
  • North America

Ultim8 Copper Patch Cord, 4-pair to RJ45, category 6A, gray, 15 ft

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord
Product Brand Ultim 8®

General Specifications

ANSI/TIA Category 6A
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color Gray
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 4.57 m | 14.993 ft

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Australia/New Zealand | Latin America | North America
Product Type Twisted pair patch cord
Product Brand Ultim 8®

General Specifications

ANSI/TIA Category 6A
Interface, Connector A 4-pair plug
Interface, Connector B RJ45 plug
Jacket Color Gray
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 4.57 m | 14.993 ft

Packaging and Weights

Packaging quantity 1