Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Outdoor Fiber Optic Cable, 6-fiber, loose tube, Multimode, OM4
Regional Availability | Australia/New Zealand |
Product Type | Fiber OSP cable |
Product Series | O-LN |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fiber Count | 6 |
Click on image to enlarge. |
Flex | 25 cycles |
Fiber Type | OM4, LazrSPEED® |
Standards Compliance | TIA-492AAAD (OM4) |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand |
Product Type | Fiber OSP cable |
Product Series | O-LN |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Total Fiber Count | 6 |
Flex | 25 cycles |
Fiber Type | OM4, LazrSPEED® |
Standards Compliance | TIA-492AAAD (OM4) |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |