Fiber OSP cable, Blown Single Jacket All-Dielectric Outdoor Central Tube Construction, 4 fiber, Singlemode G.657.A2, Gel-filled, Meters jacket marking, Black jacket color
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Europe | 
| Portfolio | CommScope® | 
| Product Type | Fiber OSP cable | 
| Product Series | B-CN | 
General Specifications
| Cable Type | Central tube, all dielectric | Microcable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Inner Jacket Color | White | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE BLW 810010278/DB 4 x G657A2 SM [SERIAL NUMBER] [METER MARK] | 
| Subunit, quantity | 1 | 
| Filler, quantity | 0 | 
| Fibers per Subunit, quantity | 4 | 
| Total Fiber Count | 4 | 
Dimensions
| Buffer Tube/Subunit Diameter | 1.9 mm | 0.075 in | 
| Diameter Over Jacket | 2.5 mm | 0.098 in | 
Representative Image
| Click on image to enlarge. | 
Material Specifications
| Jacket Material | Nylon | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 30 mm | 1.181 in | 
| Minimum Bend Radius, storage coils | 30 mm | 1.181 in | 
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in | 
| Tensile Load, long term, maximum | 75 N | 16.861 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | IEC 60794-1-21 E3 | 
| Flex | 25 cycles | 
| Impact | 2 N-m | 17.701 in lb | 
| Impact Test Method | IEC 60794-1-21 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1-21 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1-21 E7 | 
Optical Specifications
| Fiber Type | G.657.A2 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | IEC 60794-5-10 | 
| Environmental Space | Air-blown, microduct | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
Environmental Test Specifications
| Low High Bend Test Method | IEC 60794-1-21 E11 | 
| Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Temperature Cycle Test Method | IEC 60794-1-22 F1 | 
Packaging and Weights
| Cable weight | 6.2 kg/km | 4.166 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Europe | 
| Portfolio | CommScope® | 
| Product Type | Fiber OSP cable | 
| Product Series | B-CN | 
General Specifications
| Cable Type | Central tube, all dielectric | Microcable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Inner Jacket Color | White | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE BLW 810010278/DB 4 x G657A2 SM [SERIAL NUMBER] [METER MARK] | 
| Subunit, quantity | 1 | 
| Filler, quantity | 0 | 
| Fibers per Subunit, quantity | 4 | 
| Total Fiber Count | 4 | 
Dimensions
| Buffer Tube/Subunit Diameter | 1.9 mm | 0.075 in | 
| Diameter Over Jacket | 2.5 mm | 0.098 in | 
Representative Image
| Click on image to enlarge. | 
Material Specifications
| Jacket Material | Nylon | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 30 mm | 1.181 in | 
| Minimum Bend Radius, storage coils | 30 mm | 1.181 in | 
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in | 
| Tensile Load, long term, maximum | 75 N | 16.861 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | IEC 60794-1-21 E3 | 
| Flex | 25 cycles | 
| Impact | 2 N-m | 17.701 in lb | 
| Impact Test Method | IEC 60794-1-21 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1-21 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1-21 E7 | 
Optical Specifications
| Fiber Type | G.657.A2 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | IEC 60794-5-10 | 
| Environmental Space | Air-blown, microduct | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
Environmental Test Specifications
| Low High Bend Test Method | IEC 60794-1-21 E11 | 
| Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Temperature Cycle Test Method | IEC 60794-1-22 F1 | 
Packaging and Weights
| Cable weight | 6.2 kg/km | 4.166 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    