177SCM
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned PBR84 for elliptical waveguide 77
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR84 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 70.104 mm | 2.76 in |
Length | 92.202 mm | 3.63 in |
Transition Length | 55.118 mm | 2.17 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 7.125 – 8.5 GHz |
Peak Power at Frequency, maximum | 63.00 kW @ 7.80 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | PBR84 |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 70.104 mm | 2.76 in |
Length | 92.202 mm | 3.63 in |
Transition Length | 55.118 mm | 2.17 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 7.125 – 8.5 GHz |
Peak Power at Frequency, maximum | 63.00 kW @ 7.80 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse