6348522-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Plastic Duplex SC clip
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color | Black |
Dimensions
Length | 26 mm | 1.024 in |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
Color | Black |
Dimensions
Length | 26 mm | 1.024 in |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse