6588612-1
- Available in:
- North America
Fiber Optic LC/SC/FC Buffer Boot, beige
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber connector boot |
General Specifications
Color | Beige |
Compatible Connector Type | FC | LC | SC |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber connector boot |
General Specifications
Color | Beige |
Compatible Connector Type | FC | LC | SC |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse