1933943-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, Blue
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
Color | Blue |
Compatible Plug Type | Cat 6 | Cat 6A |
Dimensions
Compatible Cable Diameter, maximum | 8.13 mm | 0.320 in |
Compatible Cable Diameter, minimum | 7.62 mm | 0.300 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 100 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
Color | Blue |
Compatible Plug Type | Cat 6 | Cat 6A |
Dimensions
Compatible Cable Diameter, maximum | 8.13 mm | 0.320 in |
Compatible Cable Diameter, minimum | 7.62 mm | 0.300 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 100 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse