4-737893-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Boot, for category 5E and 6/6A EMT plugs, 5.5 mm max cable OD, 2400 per box, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Snagless |
Color | White |
Compatible Plug Type | Cat 6 |
Dimensions
Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Packaging and Weights
Packaging quantity | 2400 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Snagless |
Color | White |
Compatible Plug Type | Cat 6 |
Dimensions
Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Packaging and Weights
Packaging quantity | 2400 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse