Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

400BPNM-C-CR

Type N Male for CNT-400 braided cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable connector
Product Brand CNT®
Product Series CNT-400

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 20.25 mm | 0.797 in
Length 39.05 mm | 1.537 in
Diameter 20.25 mm | 0.797 in
Nominal Size 0.405 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.020 40.09
3000–6000 MHz 1.110 26.00

Mechanical Specifications

Connector Retention Tensile Force 330 N | 74.187 lbf
Connector Retention Torque 0.56 N-m | 4.956 in lb
Coupling Nut Proof Torque 8 N-m | 70.806 in lb
Coupling Nut Proof Torque Method IEC 61169-1:9.3.6
Coupling Nut Retention Force 450 N | 101.164 lbf
Coupling Nut Retention Force Method IEC 61169-1:9.3.11
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 28.88 g | 0.064 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Braided cable connector
Product Brand CNT®
Product Series CNT-400

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface N Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 20.25 mm | 0.797 in
Length 39.05 mm | 1.537 in
Diameter 20.25 mm | 0.797 in
Nominal Size 0.405 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.020 40.09
3000–6000 MHz 1.110 26.00

Mechanical Specifications

Connector Retention Tensile Force 330 N | 74.187 lbf
Connector Retention Torque 0.56 N-m | 4.956 in lb
Coupling Nut Proof Torque 8 N-m | 70.806 in lb
Coupling Nut Proof Torque Method IEC 61169-1:9.3.6
Coupling Nut Retention Force 450 N | 101.164 lbf
Coupling Nut Retention Force Method IEC 61169-1:9.3.11
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 28.88 g | 0.064 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification