2260B-2-S
Type N Female to 7/8 in EIA Flange Adapter
Specifications
Product Classification
Product Type | Adapter |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Interface 2 | N Female |
Mounting Angle | Straight |
Outer Contact Plating | Copper alloy treatment |
Pressurizable | No |
Dimensions
Length | 79.5 mm | 3.13 in |
Diameter | 56.93 mm | 2.241 in |
Electrical Specifications
Average Power at Frequency | 300.0 W @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 3000 MHz |
Outer Contact Resistance, maximum | 5 mOhm |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1500 MHz | 1.200 | 20.83 |
1500–3000 MHz | 1.350 | 16.54 |
Mechanical Specifications
Insertion Force | 28 N | 6.295 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-12:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 453.59 g | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Interface 2 | N Female |
Mounting Angle | Straight |
Outer Contact Plating | Copper alloy treatment |
Pressurizable | No |
Dimensions
Length | 79.5 mm | 3.13 in |
Diameter | 56.93 mm | 2.241 in |
Electrical Specifications
Average Power at Frequency | 300.0 W @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 3000 MHz |
Outer Contact Resistance, maximum | 5 mOhm |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1500 MHz | 1.200 | 20.83 |
1500–3000 MHz | 1.350 | 16.54 |
Mechanical Specifications
Insertion Force | 28 N | 6.295 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-12:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Corrosion Test Method | IEC 60068-2-11 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 453.59 g | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse