NEX10-CAPKIT
Female End Cap Assembly for Nex10 series, work torque 1.5-3N·M. (When mate with NEX10 Female Connector, use the straight Screwdriver tool and Diemnsion is : 1.2X8.0MM)
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Outer Contact Plating | Trimetal |
Dimensions
Length | 19.3 mm | 0.760 in |
Diameter | 12.5 mm | 0.492 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Brass |
Mechanical Specifications
Coupling Nut Proof Torque | 3 N-m | 26.552 in lb |
Interface Durability | 50 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 137.160 mm | 5.4 in |
Width, packed | 154.940 mm | 6.1 in |
Length, packed | 330.200 mm | 13 in |
Packaging quantity | 200 |
Weight, net | 9.54 g | 0.021 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Outer Contact Plating | Trimetal |
Dimensions
Length | 19.3 mm | 0.760 in |
Diameter | 12.5 mm | 0.492 in |
Material Specifications
Material Type | Brass |
Mechanical Specifications
Coupling Nut Proof Torque | 3 N-m | 26.552 in lb |
Interface Durability | 50 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 137.160 mm | 5.4 in |
Width, packed | 154.940 mm | 6.1 in |
Length, packed | 330.200 mm | 13 in |
Packaging quantity | 200 |
Weight, net | 9.54 g | 0.021 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse