760005389 | M81-RCA-110-246-R
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M81 RCA to 110 Punchdown Module Audio and Video Adapter, ivory housing red connector
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Color | Ivory |
Color, RCA | Red |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Color | Ivory |
Color, RCA | Red |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse