Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ICX7450 | RUCKUS ICX 7450 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Mid-Range Enterprise-Class Stackable Access/Aggregation Switch

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product VariantsClear

Configure and display product variants of ICX7450 | RUCKUS ICX 7450 Switches by selecting options

Loading...
ICX7450-24 | RUCKUS ICX 7450-24 ICX7450-24 | RUCKUS ICX 7450-24
Mid-Range Access 24 Ports 1G Switch
ICX7450-24 | RUCKUS ICX 7450-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
ICX7450-24 | RUCKUS ICX 7450-24
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7450-24P | RUCKUS ICX 7450-24P ICX7450-24P | RUCKUS ICX 7450-24P
Mid-Range Access 24 Ports 1G PoE Switch
ICX7450-24P | RUCKUS ICX 7450-24P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
ICX7450-24P | RUCKUS ICX 7450-24P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7450-48 | RUCKUS ICX 7450-48 ICX7450-48 | RUCKUS ICX 7450-48
Mid-Range Access 48 Ports1G Switch
ICX7450-48 | RUCKUS ICX 7450-48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
ICX7450-48 | RUCKUS ICX 7450-48
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7450-48F | RUCKUS ICX 7450-48F ICX7450-48F | RUCKUS ICX 7450-48F
Entry-Level Aggregation 48 Ports1G SFP Switch
ICX7450-48F | RUCKUS ICX 7450-48F
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
ICX7450-48F | RUCKUS ICX 7450-48F
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS ICX 7450 delivers unprecedented scale-out density with enterprise-class availability. With SDN support, a service module for IPsec VPN, and 40 GbE ports for uplinks all in a stackable design, these switches enable services to be added anywhere in the network.

The ICX 7450 is an ideal network solution for campus networks requiring 1 GbE access or small aggregation deployments with upgradeable 1GbE, 10 GbE or 40 GbE uplink modules. The switch also makes a suitable data center Top-of-Rack (ToR) solution, providing a ToR access-layer that can be upgraded to run on 10GbE/40GbE in the future with minimum costs and changes to cabling.

The modular design of the switch enables deployment of additional services such as high-performance IPsec encryption to meet increasing compliance and data security requirements.
  • Up to 3 uplink modules with 4 x 1 GbE, 4 x 10 GbE, or 1 x 40 GbE ports
  • 40 GbE standards-based stacking links – no proprietary cables needed
  • PoE/PoE+/PoH (95W) to power video surveillance, VDI terminals, and HD displays
  • Expansion slots accept modules with different uplink speeds and services
  • Site-to-site IPsec VPN service module eliminates dedicated encryption devices
  • Programmable hardware technology, enabling more features to be added to IPsec VPN deployments
  • Suite B algorithms and support for 128-bit and 256-bit AES
  • 10 Gbps throughput per service module
  • Up to 12 switches per stack
  • Up to 10km between stacked switches
  • Stacking connectivity through open standard SFP+ or QSFP+ ports – no special cables needed
  • Stack level ISSU for continuous operations
  • Works seamlessly with RUCKUS Wi-Fi access points
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 336 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 12
10 GbE RJ45 Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 3
PoE Power Budget, maximum 1500 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 960 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 336 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 12
10 GbE RJ45 Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 3
PoE Power Budget, maximum 1500 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 960 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes