Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AT-2401-DP Antenna

5GHz dual polarized high gain 24dBi directional antenna

Specifications for AT-2401-DP Antenna

AT-2401-DP | AT-2401-DP Antenna [AT-2401-DP Antenna Pattern]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Antenna
Product Brand RUCKUS®
Application Long range backhaul /PtP/PtMP Non-Root
Antenna Gain 24.5 dBi/23.5 dBi
Polarization Vertical & Horizontal
Bandwidth H/V @ 3 dB 7-9/7-9 degrees
Connector Location Two N-type, two 1 m RF cables included
IP Rating IP-67
Mounting Wall/Pole Mount, mounting kit included
Wi-Fi Band 5 GHz
System Dimensions 370 mm × 370 mm × 40 mm
Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Weight, net 1800 g | 3.968 lb

Product Downloads and Links

AT-2401-DP Product specifications

Related Resources

Warranty

CommScope Limited Product Warranty