Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS R760 Indoor Access Point

Ultra High-Performance Tri-Radio Wi-Fi 6E 4x4:4 Indoor Access Point with 8.35 Gbps max rate and Embedded IoT

RUCKUS R760 Indoor Access Point Features

The RUCKUS R760 brings RUCKUS patented Wi-Fi optimization technology suite to the 6GHz band for organizations needing increased capacity and wider channels. The R760 takes advantage of the 6 GHz band via three dedicated radios. It is based on the latest Wi-Fi 6E standard, bridging the performance gap from ‘gigabit’ Wi-Fi to ‘multi-gigabit’ Wi-Fi in support of the insatiable demand for better and faster Wi-Fi. For organizations that will need more wireless capacity to grow.
The R760 is based on the latest Wi-Fi standard, Wi-Fi 6E and bridges the performance gap from ‘gigabit’ Wi-Fi to ‘multi-gigabit’ Wi-Fi in support of the insatiable demand for better and faster Wi-Fi. The R760 makes it easy to deliver reliable, secure, ultra-high-performance connectivity to large enterprises, public venues, convention centers, and other challenging and ultra-high dense environments.
The R760 is RUCKUS’ highest capacity tri-band, tri-concurrent Wi-Fi 6E access point (AP) that supports 12 spatial streams (4x4:4 in 6GHz, 4x4:4 in 5GHz, 4x4:4 in 2.4GHz). The R760, with OFDMA, TWT and MU-MIMO capabilities delivers a combined data rate of 8.35 Gbps, efficiently manages up to 1,536 client connections with increased capacity, improved coverage and performance in ultra-high dense environments. Furthermore, a 10 Gbps multi-gigabit Ethernet port mitigates backhaul capacity bottlenecks.
Additionally, the R760 has IoT on board Zigbee/BLE and supports wireless standards beyond Wi-Fi in combination with the RUCKUS IoT Suite
  • Industry Leading Performance: Based on the latest Wi-Fi 6E standard it takes advantage of the 6 GHz band via three dedicated radios. Improve device performance, by enabling more simultaneous device connections with 12 spatial streams
  • Ultra-High-Density: Provides exceptional end-user experience within stadiums, large public venues, convention centers and school auditoriums with the RUCKUS® Ultra-High-Density Technology Suite. OFDMA technology optimizes channel utilization between clients increasing overall Wi-Fi capacity
  • Multigigabit access speeds: Optimized multi-gigabit Wi-Fi performance delivered using a built-in 10GbE/5GbE/2.5GbE Ethernet port to connect to multi-gigabit switches and eliminate backhaul capacity bottlenecks.
  • Smart Antenna Technology: For greater speed, fewer errors, and instant bandwidth delivery, RUCKUS BeamFlex+ patented technology offers first-of-its-kind smart antenna technology that maximizes signal coverage, throughput, and network capacity. It further increases MIMO diversity gain and maximize spatial multiplexing potential—at minimal cost.
  • Reduced Interference - Ruckus ChannelFly patented dynamic channel technology uses machine learning to automatically find the least congested channels. You always get the highest throughput the band can support. The use of the 6Ghz band triples the spectrum available for Wi-Fi significantly reducing interference.
  • Converged Access Point: Eliminate siloed wireless networks with a unified platform that augments Wi-Fi with an onboard BLE/Zigbee radio for seamless IoT integration with the option to integrate other wireless technologies via the USB port.
  • Multiple management options: Manage the R760 with on premise physical/virtual appliances, cloud*, and control auto-provisioning for faster deployment and seamless firmware upgrades.
  • Enhanced Security: Supports the latest Wi-Fi security standard, WPA3, for enhanced protection from man-in-the-middle attacks in the most secure way.
  • Better Mesh Networking: Minimize complexity by reducing expensive cabling with SmartMesh that dynamically creates self-forming, self-healing mesh networks.
  • More Than Wi-Fi: Support solutions beyond Wi-Fi with RUCKUS IoT Suite, RUCKUS Analytics, RUCKUS Cloudpath Enrollment System and onboarding software, RUCKUS SPoT Wi- Fi locationing engine.

Specifications for RUCKUS R760 Indoor Access Point

R760 | RUCKUS R760 Indoor Access Point [R760_Top_Up]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 4000+
Antenna Gain Up to 4 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 1536
Controller Support RUCKUS Cloud™ | RUCKUS SmartZone | Standalone
Ethernet Ports 1 x 1 / 2.5 / 5 /10 GbE | 1 x 1 GbE
IoT Support IoT Onboard
Number of Radios Tri-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 1148 Mb/s
PHY Rate at 5 GHz, maximum 2400 Mb/s
PHY Rate at 6 GHz, maximum 4800 Mb/s
Combined Max PHY Rate 8348 Mb/s
Radio Chains and Streams 4x4:4
Rx Sensitivity at 2.4 GHz -98 dBm
Rx Sensitivity at 5 GHz -96 dBm
Rx Sensitivity at 6 GHz -97 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education | Hospitality | Office/Retail | Public Venue
Venue Sub-Type Convention Floor | Lecture Hall | Transit Stations | Venue Common Spaces
Wi-Fi Bands Supported 2.4 GHz | 5 GHz | 6 GHz
Wi-Fi Generation Wi-Fi 6E
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Operating Temperature -10 °C to +50 °C (+14 °F to +122 °F)

Product Downloads and Links

RUCKUS R760 Data Sheet
RUCKUS R760 Data Sheet (HTML)

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS R760 Access Point Technical Documents
RUCKUS R760 AP Product Guides, Downloads, and Release Notes

Warranty

CommScope Limited Product Warranty