108492927 | L Covers
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
L Type Faceplate Label Cover
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| Color | Ivory |
| Mounting | Snap-in |
Dimensions
| Height | 2.54 mm | 0.1 in |
| Width | 2.54 mm | 0.1 in |
| Depth | 2.54 mm | 0.1 in |
Packaging and Weights
| Packaging quantity | 100 |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| Color | Ivory |
| Mounting | Snap-in |
Dimensions
| Height | 2.54 mm | 0.1 in |
| Width | 2.54 mm | 0.1 in |
| Depth | 2.54 mm | 0.1 in |
Packaging and Weights
| Packaging quantity | 100 |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
