Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
JIS Series Faceplate Adapter with Shutter, with CAT6A mark, white
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Adapter kit |
Color | White |
Material Type | Thermoplastic |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Adapter kit |
Color | White |
Material Type | Thermoplastic |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |