66441107-21 | 6644 1 107-21
- Available in:
- Asia
- Latin America
- North America
Mounting Strap for Fiber Optic Adapters, 4-port, 1-gang, white
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Mounting kit | 
General Specifications
| Color | White | 
| Gangs, quantity | 1 | 
| Total Ports, quantity | 4 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Mounting kit | 
General Specifications
| Color | White | 
| Gangs, quantity | 1 | 
| Total Ports, quantity | 4 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                            