1-2111041-3
- Available in:
- Australia/New Zealand
- Latin America
- North America
Faceplate Kit, labeled, 2-gang, 6 port, alpine white
Specifications
            
            Features and Benefits
                                - Engineered for residential and commercial applications from classrooms and hospitals to offices and homes
- Labeling models feature mold-over icon and leveling and convex labels for maximum visibility in low density areas
- Wide range of port configurations, including single gang in 1-, 2-, 3-, 4- and 6-port and double gang in 6-, 8- and 12-port
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Faceplate kit | 
| Product Series | E Series | 
General Specifications
| Application | Used with E Series outlets | Used with KL Series outlets | 
| Color | Alpine white | 
| Gangs, quantity | 2 | 
| Mounting | Flush | 
| Outlet Orientation | Flat | 
| Port Marking Type | Icon | Label | 
| Total Ports, quantity | 6 | 
Dimensions
| Height | 114.3 mm | 4.5 in | 
| Width | 115.824 mm | 4.56 in | 
| Depth | 5.588 mm | 0.22 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Qualification Standards | IEC 60603-7-1:2011 | 
Packaging and Weights
| Included | Faceplate (1) | Label (4) | Label cover (4) | Mounting screw (4) | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America | 
| Portfolio | NETCONNECT® | 
| Product Type | Faceplate kit | 
| Product Series | E Series | 
General Specifications
| Application | Used with E Series outlets | Used with KL Series outlets | 
| Color | Alpine white | 
| Gangs, quantity | 2 | 
| Mounting | Flush | 
| Outlet Orientation | Flat | 
| Port Marking Type | Icon | Label | 
| Total Ports, quantity | 6 | 
Dimensions
| Height | 114.3 mm | 4.5 in | 
| Width | 115.824 mm | 4.56 in | 
| Depth | 5.588 mm | 0.22 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Qualification Standards | IEC 60603-7-1:2011 | 
Packaging and Weights
| Included | Faceplate (1) | Label (4) | Label cover (4) | Mounting screw (4) | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    