Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Faceplate Shuttered 1 port, white
Regional Availability | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Color | White |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging quantity | 1 |
Packaging Type | Bag |
Regional Availability | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Color | White |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging quantity | 1 |
Packaging Type | Bag |