CC0071779/1 | KF-MFM-4P-WH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Keystone Outlet Faceplate, single gang, four port, white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 115.57 mm | 4.55 in |
| Width | 71.12 mm | 2.8 in |
| Depth | 6.096 mm | 0.24 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 115.57 mm | 4.55 in |
| Width | 71.12 mm | 2.8 in |
| Depth | 6.096 mm | 0.24 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
