Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
HFTP-N0
Base Product
- Available in:
- EMEA
HFTP Customer premises fiber wall outlet
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
Ideal for FTTH and FTTB applications, the HFTP is a compact fiber terminal for use at the final fiber termination point in the customer premises. The HFTP provides mechanical protection and managed fiber control in an attractive format suitable for use inside customer premises.Complete kits are available which include CommScope connectors, mechanical splices and cable assemblies for all installation options.
A variety of possible fiber termination techniques are accommodated
Features:
A variety of possible fiber termination techniques are accommodated
- Splicing to factory terminated pigtails
- Direct termination with field installable connectors.
Features:
- Attractive design options for indoor use
- Managed fiber control
- Mechanical or fusion splicing
- Direct termination
- Splice cable to cable
- Compatible with SC or duplex LC adaptors
- Multiple cable entry points (cable diameter≤6mm)
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 300 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded |
| Mounting | Wall mount |
Dimensions
| Height | 105.41 mm | 4.15 in |
| Width | 82.55 mm | 3.25 in |
| Depth | 23.876 mm | 0.94 in |
Outline Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 300 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded |
| Mounting | Wall mount |
Dimensions
| Height | 105.41 mm | 4.15 in |
| Width | 82.55 mm | 3.25 in |
| Depth | 23.876 mm | 0.94 in |
Outline Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
