107431520 | M106SMB-003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M106 Type Surface Mount Box, six port black
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with M Series modular information outlet |
Color | Black |
Mounting | Surface |
Total Ports, quantity | 6 |
Dimensions
Height | 139.45 mm | 5.49 in |
Width | 122.17 mm | 4.81 in |
Depth | 30.99 mm | 1.22 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
General Specifications
Application | Used with M Series modular information outlet |
Color | Black |
Mounting | Surface |
Total Ports, quantity | 6 |
Dimensions
Height | 139.45 mm | 5.49 in |
Width | 122.17 mm | 4.81 in |
Depth | 30.99 mm | 1.22 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse