7845390-1013 | CAP L2 7-8/9/18/21 F-DC
Base Product: CAP-L2
Carrier Access Point with MIMO 2x2 Radio Modules for Low Power APT 700, EDD 800, CEL 900, DCS 1800, and IMT 2100 Applications, Fiber fed
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | -57 to -42 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. | ETSI and OFCOM compliance |
Power Class | Low |
Powering Type | External DC powered |
Electrical Specifications
License Band | APT 700 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 |
Voltage Range | -57 to -42 Vdc |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse