7673474-01 | Blank Panel e-POI
e-POI Blank Module
Features and Benefits
The e-POI blank module is required to close an unused e-POI slot for thermal and dust protection reasons.
Specifications
Product Classification
Product Type | Blank module |
Product Brand | ERA® |
General Specifications
Device Type | Blank Panel |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 170 mm | 6.693 in |
Width | 50 mm | 1.969 in |
Depth | 140 mm | 5.512 in |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 200 mm | 7.874 in |
Depth, packed | 150 mm | 5.906 in |
Weight, gross | 0.7 kg | 1.543 lb |
Product Classification
Product Type | Blank module |
Product Brand | ERA® |
General Specifications
Device Type | Blank Panel |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Dimensions
Height | 170 mm | 6.693 in |
Width | 50 mm | 1.969 in |
Depth | 140 mm | 5.512 in |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 200 mm | 7.874 in |
Depth, packed | 150 mm | 5.906 in |
Weight, gross | 0.7 kg | 1.543 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse