Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7688868-00 | Blank Panel SUI

ERA® Blank Module, System User Interface (SUI) Slot

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The blank module SUI is required to close an unused System User Interface Card (SUI) slot for thermal and dust protection reasons.

Product Classification

Product Type Blank module
Product Brand ERA®

General Specifications

Device Type Blank Panel
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.

Dimensions

Height 20 mm | 0.787 in
Width 110 mm | 4.331 in
Depth 250 mm | 9.843 in

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)

Packaging and Weights

Height, packed 30 mm | 1.181 in
Width, packed 240 mm | 9.449 in
Depth, packed 300 mm | 11.811 in
Weight, gross 0.16 kg | 0.353 lb

Product Classification

Product Type Blank module
Product Brand ERA®

General Specifications

Device Type Blank Panel
Note Detailed Product Specifications are available. Please contact your local ANDREW representative.

Dimensions

Height 20 mm | 0.787 in
Width 110 mm | 4.331 in
Depth 250 mm | 9.843 in

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)

Packaging and Weights

Height, packed 30 mm | 1.181 in
Width, packed 240 mm | 9.449 in
Depth, packed 300 mm | 11.811 in
Weight, gross 0.16 kg | 0.353 lb

Product Specification

Product Specification