7658895-01 | dSMR
ION-U® Series Digital Signal Measurement Receiver
Specifications
Specifications
Product Classification
Product Type | Receiver |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Input Voltage | 12 Vdc |
Impedance | 50 ohm |
Operating Frequency Band | 300 – 3800 MHz (Broadband) |
Product Classification
Product Type | Receiver |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Input Voltage | 12 Vdc |
Impedance | 50 ohm |
Operating Frequency Band | 300 – 3800 MHz (Broadband) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse