TPOI-P80/92/19E
ION®-B Series Passive Multiband RF Point of Interface for LMR 800, LMR 900, and PCS 1900 Extended
Specifications
Specifications
Product Classification
Product Type | Point of interface |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 800 | LMR 900 | PCS 1900 Extended |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851 – 869 MHz (LMR 800) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Point of interface |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Electrical Specifications
Impedance | 50 ohm |
License Band | LMR 800 | LMR 900 | PCS 1900 Extended |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 851 – 869 MHz (LMR 800) | 935 – 941 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse