860636779-1 | POLE MOUNT FOR POLE TOPS, METAL 3.5"-6" DIAMETER
Supports the CommScope Pole Top Products
Features and Benefits
-Allows for leveling
-Concealment options available depending on pole diameter
-Concealment options available depending on pole diameter
Specifications
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Metal poles |
Packaging and Weights
Weight (unloaded) | 10.433 kg | 23 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Mounting Options | Metal poles |
Packaging and Weights
Weight (unloaded) | 10.433 kg | 23 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse