860667698-DL3
Decorative Cover for 18-in OD Integrated Poles - Light-weight Non-metallic Option
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black |
Dimensions
Height | 991.108 mm | 39.02 in |
Width | 914.400 mm | 36 in |
Material Specifications
Material Type | Thermoplastic |
Packaging and Weights
Weight (unloaded) | 15.876 kg | 35 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black |
Dimensions
Height | 991.108 mm | 39.02 in |
Width | 914.400 mm | 36 in |
Material Specifications
Material Type | Thermoplastic |
Packaging and Weights
Weight (unloaded) | 15.876 kg | 35 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse