860644677-5GKIT | mmWave WOOD POLE MOUNT
Mount for 5G mmWave equipment at the top of a wood pole 8"-14" diameter
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 1281 | 6701 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | HT1K01 |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Galvanized |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 1281 | 6701 |
Radio Compatibility, Nokia | AEUB | AEWB |
Radio Compatibility Samsung | AT1K01 | AT1K02 | HT1K01 |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Material Specifications
Material Type | Galvanized steel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse