5-1479002-1
- Available in:
- Asia
- Latin America
- North America
Cable Labels, 4-pair, laser
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
General Specifications
Color | White |
Label Type | Die-cut |
Labels per Sheet, quantity | 48 |
Dimensions
Height | 24.9 in | 0.98 in |
Width | 24.89 in | 0.98 in |
Material Specifications
Material Type | Polyester |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Sheet |
Sheets per Pack, quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Label kit |
General Specifications
Color | White |
Label Type | Die-cut |
Labels per Sheet, quantity | 48 |
Dimensions
Height | 24.9 in | 0.98 in |
Width | 24.89 in | 0.98 in |
Material Specifications
Material Type | Polyester |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Sheet |
Sheets per Pack, quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse