H-4X4-CPUSE-43-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM 4x4 High Power Hybrid Matrix, 555–2700 MHz
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 34 mm | 1.339 in |
Width | 180 mm | 7.087 in |
Length | 180 mm | 7.087 in |
Electrical Specifications
3rd Order IMD | -162 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.3 dB @ 555–2700 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Coupling | 6.1 dB |
Coupling Tolerance | ±1.25dB @ 575–2700 MHz | ±1.65dB @ 555–575 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 25 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 210 mm | 8.268 in |
Length, packed | 220 mm | 8.661 in |
Weight, gross | 1.54 kg | 3.395 lb |
Weight, net | 1.43 kg | 3.153 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid matrix |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | Silver |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 34 mm | 1.339 in |
Width | 180 mm | 7.087 in |
Length | 180 mm | 7.087 in |
Electrical Specifications
3rd Order IMD | -162 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.3 dB @ 555–2700 MHz |
Return Loss, minimum | 20.8 dB |
Average Power, maximum | 100 W |
Coupling | 6.1 dB |
Coupling Tolerance | ±1.25dB @ 575–2700 MHz | ±1.65dB @ 555–575 MHz |
Impedance | 50 ohm |
Isolation at Frequency Band | 25 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 2700 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 100 W |
VSWR | 1.2 |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Packaging and Weights
Height, packed | 50 mm | 1.969 in |
Width, packed | 210 mm | 8.268 in |
Length, packed | 220 mm | 8.661 in |
Weight, gross | 1.54 kg | 3.395 lb |
Weight, net | 1.43 kg | 3.153 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse