CHB626-43 | D15T01P37
Hybrid Combiner
Features and Benefits
- High power handling
- Hybrid combiner providing the flexibility of combining any two carriers within 617-2700 MHz
- Integrated low PIM load allows for simplified installation
- Ideal for combining carriers of any technology combination (LTE, UMTS, CDMA, GSM, etc.) independent of guard band restrictions
- Self-contained housing ensures highest reliability in severe environments
- DC-AISG passing capability from Port 2 to Common Port
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Hybrid combiner |
Product Brand | UltraBand™ |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 4.3-10 Female |
Modularity | Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 181 mm | 7.126 in |
Width | 181 mm | 7.126 in |
Depth | 86.5 mm | 3.406 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -161 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Electrical Specifications, Branch 1
Coupling | 3.1 dB |
Coupling Tolerance | ±0.8 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 617 – 2700 MHz |
Port Designation | Port 1 |
Return Loss, typical | 22 dB |
Electrical Specifications, Branch 2
Coupling | 3.1 dB |
Coupling Tolerance | ±0.8 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 617 – 2700 MHz |
Port Designation | Port 2 |
Return Loss, typical | 22 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 4.3 kg | 9.48 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hybrid combiner |
Product Brand | UltraBand™ |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 4.3-10 Female |
Modularity | Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 181 mm | 7.126 in |
Width | 181 mm | 7.126 in |
Depth | 86.5 mm | 3.406 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -161 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Electrical Specifications, Branch 1
Coupling | 3.1 dB |
Coupling Tolerance | ±0.8 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 617 – 2700 MHz |
Port Designation | Port 1 |
Return Loss, typical | 22 dB |
Electrical Specifications, Branch 2
Coupling | 3.1 dB |
Coupling Tolerance | ±0.8 dB |
Input Power, PEP | 3000 W |
Input Power, RMS | 150 W |
Isolation, typical | 30 dB |
Operating Frequency Band | 617 – 2700 MHz |
Port Designation | Port 2 |
Return Loss, typical | 22 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 4.3 kg | 9.48 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse