CBC1923-4310 | E14F55P05
Diplexer PCS/AWS+WCS, DC block, 4.3-10
Features and Benefits
- Full performance in a fraction of the size
- High power handling
- Includes AWS-3 and AWS-4 bands
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG blocking on all ports (DC grounded)
- Ideal for small cell applications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 118 mm | 4.646 in |
Width | 116 mm | 4.567 in |
Depth | 48 mm | 1.89 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | AWS 1700 | PCS 1900 | TDD 1900 | TDD 2300 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | Port 1695-1780/2110-2360 | Port 1850-1990 |
License Band | AWS 1700, Band Pass TDD 2300, Band Pass WCS 2300, Band Pass | PCS 1900, Band Pass TDD 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780 2110–2360 | 1850–1990 |
Insertion Loss, typical, dB | 0.25 | 0.25 |
Total Group Delay, maximum, ns | 12 | 15 |
Return Loss, typical, dB | 23 | 23 |
Isolation, typical, dB | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 1-Single |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 118 mm | 4.646 in |
Width | 116 mm | 4.567 in |
Depth | 48 mm | 1.89 in |
Electrical Specifications
License Band, Band Pass | AWS 1700 | PCS 1900 | TDD 1900 | TDD 2300 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | Port 1695-1780/2110-2360 | Port 1850-1990 |
License Band | AWS 1700, Band Pass; TDD 2300, Band Pass; WCS 2300, Band Pass | PCS 1900, Band Pass; TDD 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780; 2110–2360 | 1850–1990 |
Insertion Loss, typical, dB | 0.25 | 0.25 |
Total Group Delay, maximum, ns | 12 | 15 |
Return Loss, typical, dB | 23 | 23 |
Isolation, typical, dB | 40 | 40 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse