E11F03P18
CS-TPX 700/825-880/898.4-960 DC ALL, RJ30
Features and Benefits
- Twin configuration
- dc/AISG pass-through on all frequency ports
- Additional Rejection in 880-890 MHz band 30 dB
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC1821 |
Color | Gray |
Common Port Label | PORT 3 COMMON |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 337 mm | 13.268 in |
Width | 216.5 mm | 8.524 in |
Depth | 142 mm | 5.591 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | USA 700 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | PORT 1 850 | PORT 2 900 | PORT 3 700 |
License Band | CEL 850, Band Pass | CEL 900, Band Pass | APT 700, Band Pass USA 700, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 825–880 | 898.4–960 | 703–803 |
Insertion Loss, typical, dB | 0.35 | 0.30 | 0.30 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 160 | 160 | 160 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 880–890 | ||
Attenuation, minimum, dB | 30.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 10.5 L |
Weight, net | 12 kg | 26.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC1821 |
Color | Gray |
Common Port Label | PORT 3 COMMON |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 337 mm | 13.268 in |
Width | 216.5 mm | 8.524 in |
Depth | 142 mm | 5.591 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | USA 700 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | PORT 1 850 | PORT 2 900 | PORT 3 700 |
License Band | CEL 850, Band Pass | CEL 900, Band Pass | APT 700, Band Pass; USA 700, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 825–880 | 898.4–960 | 703–803 |
Insertion Loss, typical, dB | 0.35 | 0.30 | 0.30 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 160 | 160 | 160 |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -153 | -153 | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 880–890 | ||
Attenuation, minimum, dB | 30.0 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 10.5 L |
Weight, net | 12 kg | 26.455 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse