E11F03P58
Twin Diplexer, 700/900 MHz, dc smart by pass on all ports with 4.3-10 connectors, Rejection 48.5 dB in 930-940 MHz
Features and Benefits
- Designed for network Modernization, introduction of LTE700 on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Twin configuration
- DC/AISG SMART bypass functionality
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC79X |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 255 mm | 10.039 in |
Width | 155 mm | 6.102 in |
Depth | 118 mm | 4.646 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | Autosensing |
dc/AISG Pass-through, demultiplexer | Autosensing |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | |||||
Port Designation | 700 | 900 | |||||
License Band | APT 700, Band Pass | CEL 900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 718–803 | 900–915 945–960 | |||||
Insertion Loss, typical, dB | 0.30 | 0.60 | |||||
Return Loss, typical, dB | 20 | 20 | |||||
Isolation, minimum, dB | 50 | 50 | |||||
Input Power, RMS, maximum, W | 100 | 100 | |||||
Input Power, PEP, maximum, W | 1,500 | 1,500 | |||||
3rd Order PIM, maximum, dBc | -155 | -158 | |||||
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 930–940 | 718–890 | 1427.9–1437.9 | 1475.9–1485.9 | 1960–1980 | 2150–2170 | |
Attenuation, minimum, dB | 49.0 | 35.0 | 50.0 | 50.0 | 50.0 | 50.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.7 L |
Weight, net | 6.2 kg | 13.669 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC79X |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 255 mm | 10.039 in |
Width | 155 mm | 6.102 in |
Depth | 118 mm | 4.646 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | Autosensing |
dc/AISG Pass-through, demultiplexer | Autosensing |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | |||||
Port Designation | 700 | 900 | |||||
License Band | APT 700, Band Pass | CEL 900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 718–803 | 900–915; 945–960 | |||||
Insertion Loss, typical, dB | 0.30 | 0.60 | |||||
Return Loss, typical, dB | 20 | 20 | |||||
Isolation, minimum, dB | 50 | 50 | |||||
Input Power, RMS, maximum, W | 100 | 100 | |||||
Input Power, PEP, maximum, W | 1,500 | 1,500 | |||||
3rd Order PIM, maximum, dBc | -155 | -158 | |||||
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 930–940 | 718–890 | 1427.9–1437.9 | 1475.9–1485.9 | 1960–1980 | 2150–2170 | |
Attenuation, minimum, dB | 49.0 | 35.0 | 50.0 | 50.0 | 50.0 | 50.0 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.7 L |
Weight, net | 6.2 kg | 13.669 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse