E11F03P88
Twin Diplexer, 1800/2100-2600, dc block all ports, with 7/16 DIN connectors
Features and Benefits
- Designed for network Modernization, introduction of LTE1800 on existing site
- Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
- Twin configuration
- dc/AISG blocking on all ports (DC open)
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 86 mm | 3.386 in |
Width | 109 mm | 4.291 in |
Depth | 139 mm | 5.472 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 1710-1880 | PORT 2 1920-2690 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass IMT 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, typical, dB | 22 | 22 |
Isolation, typical, dB | 40 | 40 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.3 L |
Weight, with mounting hardware | 2.5 kg | 5.512 lb |
Weight, without mounting hardware | 2.3 kg | 5.071 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 86 mm | 3.386 in |
Width | 109 mm | 4.291 in |
Depth | 139 mm | 5.472 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 1710-1880 | PORT 2 1920-2690 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass; IMT 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, typical, dB | 22 | 22 |
Isolation, typical, dB | 40 | 40 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -157 | -157 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.3 L |
Weight, with mounting hardware | 2.5 kg | 5.512 lb |
Weight, without mounting hardware | 2.3 kg | 5.071 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse