E11F05P38-V
Diplexer, DCS 1800/UMTS 2100, AISG compatible, dc pass on all ports with hybrid connectors 4.3-10 input and 7/16 output
Features and Benefits
- Industry leading PIM performance
- dc/AISG pass-through on all frequency ports
- Hybrid connectors 4.3-10 input and 7/16 output
- Isolation >60dB in 1710-1730/1805-1825 band
- Isolation >60dB in 1965-1980/2155-2170 band
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1821 |
Color | Gray |
Common Port Label | PORT 3 COMMON |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 149 mm | 5.866 in |
Width | 214 mm | 8.425 in |
Depth | 147 mm | 5.787 in |
RF Connector Length | 25 mm | 0.984 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Ripple, maximum | 0.2 dB |
Electrical Safety Standard | EN 60950 |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 | ETSI 301 489-1 V1.8.1 |
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Pass-through Current, maximum | 2 A |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | PORT 1 1710-1880 | PORT 2 1920-2170 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 54 | 54 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -160 | |
3rd Order PIM Test Method | Two +43 dBm carriers | |
7th Order PIM, typical, dBc | -160 | |
7th Order PIM Test Method | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Mechanical Shock Test Method | IEC 60068-2-27 |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Mean Time Between Failures, minimum | 1000000 h |
Thermal Shock Test Method | IEC 60068-2-14 |
UV Resistance Test Method | IEC 60068-2-5 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 0.9 L |
Weight, net | 2 kg | 4.409 lb |
Weight, without mounting hardware | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1821 |
Color | Gray |
Common Port Label | PORT 3 COMMON |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 149 mm | 5.866 in |
Width | 214 mm | 8.425 in |
Depth | 147 mm | 5.787 in |
RF Connector Length | 25 mm | 0.984 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
Insertion Loss Ripple, maximum | 0.2 dB |
Electrical Safety Standard | EN 60950 |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 | ETSI 301 489-1 V1.8.1 |
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Factory set |
dc/AISG Pass-through Path | Branch 1 | Branch 2 |
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Pass-through Current, maximum | 2 A |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | PORT 1 1710-1880 | PORT 2 1920-2170 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 54 | 54 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 2,500 | 2,500 |
3rd Order PIM, typical, dBc | -160 | |
3rd Order PIM Test Method | Two +43 dBm carriers | |
7th Order PIM, typical, dBc | -160 | |
7th Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Mechanical Specifications
Mechanical Shock Test Method | IEC 60068-2-27 |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Mean Time Between Failures, minimum | 1000000 h |
Thermal Shock Test Method | IEC 60068-2-14 |
UV Resistance Test Method | IEC 60068-2-5 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 0.9 L |
Weight, net | 2 kg | 4.409 lb |
Weight, without mounting hardware | 1.9 kg | 4.189 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse