E16V87P63
Interference Mitigation Filter for 2600 MHz B7 band with rejection 46dB in 2575-2615 MHz band
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 80 mm | 3.150 in |
Width | 147 mm | 5.787 in |
Depth | 261 mm | 10.276 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
License Band | IMT 2600, Band Pass | IMT 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2570 | 2620–2690 |
Insertion Loss, maximum, dB | 1.75 | 1.90 |
Insertion Loss, typical, dB | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 130 | 130 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 100 | |
Input Power, PEP, maximum, W | 1,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2575–2615 | |
Attenuation, minimum, dB | 46.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, without mounting hardware | 5.2 kg | 11.464 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 80 mm | 3.150 in |
Width | 147 mm | 5.787 in |
Depth | 261 mm | 10.276 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 1 |
License Band | IMT 2600, Band Pass | IMT 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2570 | 2620–2690 |
Insertion Loss, maximum, dB | 1.75 | 1.90 |
Insertion Loss, typical, dB | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 130 | 130 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 100 | |
Input Power, PEP, maximum, W | 1,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | Two +43 dBm carriers |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2575–2615 | |
Attenuation, minimum, dB | 46.0 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, without mounting hardware | 5.2 kg | 11.464 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse