IMF-7BC8A-RJ7A8B | E15V86P29
Interference Mitigation Filter for 700MHz B&C blocks and 850MHz A block, DC Blocking
Features and Benefits
- dc/AISG blocking on all ports (DC grounded)
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 242 mm | 9.528 in |
Width | 200 mm | 7.874 in |
Depth | 70 mm | 2.756 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 | 1 |
Port Designation | RX 700 | TX 700 | RX 850 | TX 850 |
License Band | USA 700, Band Pass | USA 700, Band Pass | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 704.5–713.5 | 734.55–743.5 | 824.25–833.92 | 869.25–878.92 |
Insertion Loss, maximum, dB | 2.00 | 0.30 | 1.80 | 0.30 |
Insertion Loss, typical, dB | 0.40 | 0.20 | 0.60 | 0.20 |
Total Group Delay, maximum, ns | 550 | 15 | 185 | 15 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Input Power, RMS, maximum, W | 40 | 40 | ||
Input Power, PEP, maximum, W | 500 | 500 | ||
3rd Order PIM, minimum, dBc | -155 | -155 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 835.905–848.715 | 699.25–703.75 | ||
Attenuation, minimum, dB | 30.0 | 30.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.2 kg | 0.441 lb |
Weight, without mounting hardware | 4.3 kg | 9.48 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 242 mm | 9.528 in |
Width | 200 mm | 7.874 in |
Depth | 70 mm | 2.756 in |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 8 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 | 1 |
Port Designation | RX 700 | TX 700 | RX 850 | TX 850 |
License Band | USA 700, Band Pass | USA 700, Band Pass | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 704.5–713.5 | 734.55–743.5 | 824.25–833.92 | 869.25–878.92 |
Insertion Loss, maximum, dB | 2.00 | 0.30 | 1.80 | 0.30 |
Insertion Loss, typical, dB | 0.40 | 0.20 | 0.60 | 0.20 |
Total Group Delay, maximum, ns | 550 | 15 | 185 | 15 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 |
Input Power, RMS, maximum, W | 40 | 40 | ||
Input Power, PEP, maximum, W | 500 | 500 | ||
3rd Order PIM, minimum, dBc | -155 | -155 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 835.905–848.715 | 699.25–703.75 | ||
Attenuation, minimum, dB | 30.0 | 30.0 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.2 kg | 0.441 lb |
Weight, without mounting hardware | 4.3 kg | 9.48 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse