IMFT-AWSBAS-43 | E14V00P08
Twin AWS-PCS IMF for Broadcast Auxiliary Service (BAS) co-location, 4.3-10 connectors
Features and Benefits
- Provides interference mitigation in the Broadcast Auxiliary Service band of 2097.5-2109.5 MHz
- Supports dual band PCS/AWS radios with diplexed ports or diplexed single band radios
- Supports AWS1-4 and PCS bands (1695–1780, 1850–2000 & 2110–2200 MHz)
- Easy to install in existing AWS systems and prevent adjacent channel interference for BAS licensees
- New 4.3-10 connectors for improved PIM performance and size reduction
- Compact form factor with reduced size and weight
- Available in twin (IMFT-AWSBAS-43) and quad (IMFQ-AWSBAS-43) configurations
Specifications
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 298 mm | 11.732 in |
Width | 204 mm | 8.031 in |
Depth | 65 mm | 2.559 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | ANT port to BTS port |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 1 |
License Band | AWS 1700, Band Pass PCS 1900, Band Pass | AWS 1700, Band Pass | AWS 1700, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780 1850–2000 | 2110.3–2110.5 | 2110.5–2200 |
Insertion Loss, maximum, dB | 0.20 | 1.80 | 1.30 |
Insertion Loss, typical, dB | 0.10 | 1.30 | 0.20 |
Total Group Delay, maximum, ns | 10 | 480 | 320 |
Return Loss, typical, dB | 18 | 18 | 18 |
Input Power, RMS, maximum, W | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 |
Higher Order PIM, minimum, dBc | -161 | -161 | -161 |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2097.5–2109.5 | 2097.5–2109.5 | |
Attenuation, minimum, dB | 30.0 | 30.0 |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 4.1 kg | 9.039 lb |
Product Classification
Product Type | Interference mitigation filter |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 298 mm | 11.732 in |
Width | 204 mm | 8.031 in |
Depth | 65 mm | 2.559 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Path | ANT port to BTS port |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 1 |
License Band | AWS 1700, Band Pass; PCS 1900, Band Pass | AWS 1700, Band Pass | AWS 1700, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780; 1850–2000 | 2110.3–2110.5 | 2110.5–2200 |
Insertion Loss, maximum, dB | 0.20 | 1.80 | 1.30 |
Insertion Loss, typical, dB | 0.10 | 1.30 | 0.20 |
Total Group Delay, maximum, ns | 10 | 480 | 320 |
Return Loss, typical, dB | 18 | 18 | 18 |
Input Power, RMS, maximum, W | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 |
Higher Order PIM, minimum, dBc | -161 | -161 | -161 |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Electrical Specifications, Band Reject
Frequency Range, MHz | 2097.5–2109.5 | 2097.5–2109.5 | |
Attenuation, minimum, dB | 30.0 | 30.0 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 4.1 kg | 9.039 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse