E15Z01P19
Tower Mounted Amplifier, Cellular 850
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 330 mm | 12.992 in |
Width | 184 mm | 7.244 in |
Depth | 74 mm | 2.913 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 50–120 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | CEL 850 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications
Sub-module | 1 |
Branch | 1 |
Port Designation | ANT |
License Band | CEL 850, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 851–856 |
Attenuation, minimum, dB | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 824–849 |
Bandwidth, MHz | 25.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Noise Figure, typical, dB | 1.1 |
Group Delay Variation, maximum, ns | 270 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 370 |
Output IP3, minimum, dBm | 25 |
Return Loss, minimum, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 869–894 |
Bandwidth, MHz | 25.00 |
Insertion Loss, maximum, dB | 0.50 |
Group Delay Variation, maximum, ns | 25 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 65 |
Return Loss, minimum, dB | 18 |
Input Power, RMS, maximum, W | 500 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, maximum, dBc | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.0 N @ 115 km/h (13.5 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 330 mm | 12.992 in |
Width | 184 mm | 7.244 in |
Depth | 74 mm | 2.913 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 50–120 mm |
Electrical Specifications
License Band, LNA | CEL 850 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications
Sub-module | 1 |
Branch | 1 |
Port Designation | ANT |
License Band | CEL 850, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 851–856 |
Attenuation, minimum, dB | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 824–849 |
Bandwidth, MHz | 25.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Noise Figure, typical, dB | 1.1 |
Group Delay Variation, maximum, ns | 270 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 370 |
Output IP3, minimum, dBm | 25 |
Return Loss, minimum, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 869–894 |
Bandwidth, MHz | 25.00 |
Insertion Loss, maximum, dB | 0.50 |
Group Delay Variation, maximum, ns | 25 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 65 |
Return Loss, minimum, dB | 18 |
Input Power, RMS, maximum, W | 500 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, maximum, dBc | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.0 N @ 115 km/h (13.5 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 5 kg | 11.023 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse