41108A-3
Stand-off Adapter with clamp, 2.5 in, for 5–6 in round members
Specifications
Specifications
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/8 in tapped hole |
Dimensions
Inside Width | 44.45 mm | 1.75 in |
Outside Width | 50.8 mm | 2 in |
Inside Length | 60.452 mm | 2.38 in |
Outside Length | 87.376 mm | 3.44 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 17.626 N-m | 13 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 24 cm | 9.449 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 14 cm | 5.512 in |
Included | Clamp |
Packaging quantity | 10 |
Weight, gross | 3.3 kg | 7.275 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/8 in tapped hole |
Dimensions
Inside Width | 44.45 mm | 1.75 in |
Outside Width | 50.8 mm | 2 in |
Inside Length | 60.452 mm | 2.38 in |
Outside Length | 87.376 mm | 3.44 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 17.626 N-m | 13 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 24 cm | 9.449 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 14 cm | 5.512 in |
Included | Clamp |
Packaging quantity | 10 |
Weight, gross | 3.3 kg | 7.275 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse