BCU114
Base Product: BCU-SERIES-GROMMETS
Grommet - Universal barrel cushion for 14-25 mm cables, for 1-1/4 in Standard or Click-on Hanger
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 24.994 mm | 0.984 in |
Compatible Diameter, minimum | 13.995 mm | 0.551 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 6.3 kg | 13.889 lb |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 24.994 mm | 0.984 in |
Compatible Diameter, minimum | 13.995 mm | 0.551 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 6.3 kg | 13.889 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse